Thermostats
FTSE Electronic frost protection thermostat with 2m and 6m-long capillary tube
Frost protection thermostats are installed on the air side for the purpose of protecting air conditioning units, heat exchangers, radiators, and similar installations against damages due to frost or freezing.
Frost protection thermostats are installed on the air side for the purpose of protecting air conditioning units, heat exchangers, radiators, and similar installations against damages due to frost or freezing. With the FTSE Electonic Frost Protection Thermostat, Honeywell FEMA has expanded its line of electromechanical products with an electronic device.
Others
- Thermostat Functions
- 0..10V=
- Product Type
- Thermostat Degrees Celsius
- Switch Configuration
- SPDT
- Brand
- CentraLine
Others
- Thermostat Functions
- 0..10V=
- Product Type
- Thermostat Degrees Celsius
- Switch Configuration
- SPDT
- Brand
- CentraLine
- Thermostat Functions : 0..10V=
- Product Type : Thermostat Degrees Celsius
- Switch Configuration : SPDT
- Brand : CentraLine