/content/hbtbt/au/en/search-results.html

Thermostats

INNCOM e7 Thermostat

INNCOM E7 Thermostat is a direct digital control programmable thermostat that provides comfort and reduces in-room energy costs by up to 35% based on occupancy.

Overview
The next generation of INNCOM e-Series energy management thermostats.SPECIFICATIONSOVERVIEWThe new INNCOM e7 EMS Thermostat is a direct digital control programmable thermostat that provides comfort and reduces guestroom HVAC energy costs. An INNCOM Networked EMS delivers 25-40% guestroom HVAC energy savings.* This next generation thermostat offers simple solutions that reduce complexity in most HVAC applications. It is the main component of the INNCOM technology enabling platform that provides integrations with more third party technologies which range from property management systems to in-room voice control. The E7 thermostat also provides real-time and trended data, when deployed in a networked application, for INNcontrol 3 or INNcontrol 5 to furnish room status, energy management, equipment alarm reporting, integration to PMS, BMS and other systems, allows the property to proactively manage the environment to ensure the most satisfying in-room experience.The e7 thermostat features a PIR motion sensor and can be paired with a door sensor (magnetic door switch), enabling energy management features that are based on occupancy detection. In multi-room suites, a remote RF motion sensor can be used to better determine occupancy. In more advanced room automation systems, the e7 thermostat can also be used as an IoT gateway to support occupancy-based lighting control integrations.* based on HVAC runtime reduction from a PMS-integrated EMS vs. ETM (traditional thermostat mode) in hotels with average occupancy and 500 roomsAPPLICATIONS Standalone HVAC control Standalone EMS controlling in-room energy based on occupancy (typically requiring a door switch monitor and a motion sensor) Networked and Integrated EMS controls in-room energy based on occupancy and room status and is centrally controlled, monitored and analyzed using the INNcontrol 3 or INNcontrol 5 application Wireless model also available: e7w Wireless EMS ThermostatFEATURES + BENEFITS A beautiful industrial design with a large easy to read keypad A dynamic, intuitive user interaction that welcomes the user, with an adjustable backlight based on detected light level Provides standalone or networked energy management Integrates with Amazon Alexa Voice Control Optional external wired or wireless temperature and humidity sensors Compatible with most HVAC systems On-board digital and analog I/O On-board motion sensor Smart wall plate captures conï¬guration and will upload it into a replacement thermostat Provides real-time data to INNcontrol 3 and INNcontrol 5 for reporting, monitoring, central energy control, and diagnostics Easy third party integrations with Central Electronic Lock Systems and other technologiesRELATED MODELS e7w - Wireless Battery Operated
Specifications

Others

  • Product Type
    • Thermostat Degrees Celsius
  • Brand
    • Honeywell Hospitality

Others

  • Product Type
    • Thermostat Degrees Celsius
  • Brand
    • Honeywell Hospitality
  • Product Type : Thermostat Degrees Celsius
  • Brand : Honeywell Hospitality
Others
Name
Description
File Size
Date
Size
INNCOM e7 Installation Requirements Installation Guide
application/pdf 687.63 KB
5/8/2023
687.63 KB
Step Up to INNCOM Brochure01-00139-EN
application/pdf 1.42 MB
11/20/2023
1.42 MB
INNCOM e7 Thermostat Brochure
application/pdf 1.8 MB
5/11/2023
1.8 MB
INNCOM e7 Thermostat User Guide Installation Guide
application/pdf 666.42 KB
6/8/2023
666.42 KB
INNCOM Energy Management Systems for Long-Term Care Brochure
application/pdf 820.57 KB
8/1/2023
820.57 KB
INNCOM e7 Thermostat Installation Guide
application/pdf 2.32 MB
5/8/2023
2.32 MB
Name
Description
File Size
Date
Size
INNCOM e7 Installation Requirements Installation Guide
application/pdf 687.63 KB
5/8/2023
687.63 KB
Step Up to INNCOM Brochure01-00139-EN
application/pdf 1.42 MB
11/20/2023
1.42 MB
INNCOM e7 Thermostat Brochure
application/pdf 1.8 MB
5/11/2023
1.8 MB
INNCOM e7 Thermostat User Guide Installation Guide
application/pdf 666.42 KB
6/8/2023
666.42 KB
INNCOM Energy Management Systems for Long-Term Care Brochure
application/pdf 820.57 KB
8/1/2023
820.57 KB
INNCOM e7 Thermostat Installation Guide
application/pdf 2.32 MB
5/8/2023
2.32 MB
Name
Description
File Size
Date
Size
INNCOM e7 Installation Requirements Installation Guide
687.63 KB
5/8/2023
Step Up to INNCOM Brochure01-00139-EN
1.42 MB
11/20/2023
INNCOM e7 Thermostat Brochure
1.8 MB
5/11/2023
INNCOM e7 Thermostat User Guide Installation Guide
666.42 KB
6/8/2023
INNCOM Energy Management Systems for Long-Term Care Brochure
820.57 KB
8/1/2023
INNCOM e7 Thermostat Installation Guide
2.32 MB
5/8/2023
Product Number
Image
SKU
Description
alt
201-528-100-BK
Thermostat, E7 Black Onyx, 100V
alt
201-528-100-BK.P
Thermostat, E7 Black Onyx, 100V, Programmed
alt
201-528-100-WH
Thermostat, E7 Ice White, 100V
alt
201-528-24-BK
Thermostat, E7 Black Onyx, 24V
alt
201-528-24-WH
Thermostat, E7 Ice White, 24V
Image
SKU
Description
alt
201-528-100-BK
Thermostat, E7 Black Onyx, 100V
alt
201-528-100-BK.P
Thermostat, E7 Black Onyx, 100V, Programmed
alt
201-528-100-WH
Thermostat, E7 Ice White, 100V
alt
201-528-24-BK
Thermostat, E7 Black Onyx, 24V
alt
201-528-24-WH
Thermostat, E7 Ice White, 24V