Thermostats
SPTT 3 Fan Control Thermostat
T6375 are designed to control the valves, or the valves and the fan in 4-pipe fan-coil applications, with the possibility of also being used for control of split units and small air conditioners.
T6375 are designed to control the valves, or the valves and the fan in 4-pipe fan-coil applications, with the possibility of also being used for control of split units and small air conditioners. The thermostat operates an ON/OFF valve to provide control at the desired set point temperature. These thermostat have dual diaphragm sensing element which ensures close temperature control for all loads and applications. Slide switches in thermostat allow manual control of system operation and fan speed.
Features & Benefits:- Attractive modern styling makes this thermostat ideal for locating in the living space
- IP30
- CE
Others
- Overall Width
- 85 millimetre
- Overall Depth
- 40 millimetre
- Supply Voltage
- 230 voltage alternating current
- Overall Height
- 130 millimetre
- Regulatory Approvals
- CE; IP30 Watt
- Product Type
- Thermostat Degrees Celsius
- Switch Configuration
- SPDT
- Switch Action
- On/Of
- Brand
- Honeywell
Others
- Overall Width
- 85 millimetre
- Overall Depth
- 40 millimetre
- Supply Voltage
- 230 voltage alternating current
- Overall Height
- 130 millimetre
- Regulatory Approvals
- CE; IP30 Watt
- Product Type
- Thermostat Degrees Celsius
- Switch Configuration
- SPDT
- Switch Action
- On/Of
- Brand
- Honeywell
- Overall Width : 85 millimetre
- Overall Depth : 40 millimetre
- Supply Voltage : 230 voltage alternating current
- Overall Height : 130 millimetre
- Regulatory Approvals : CE; IP30 Watt
- Product Type : Thermostat Degrees Celsius
- Switch Configuration : SPDT
- Switch Action : On/Of
- Brand : Honeywell