Thermostats
TF243 Series Digital Thermostat Fan Coil Unit Control
Honeywell TF243 series digital thermostat are designed for 3-speed fan and modulating valve control in a fan coil system.
Honeywell TF243 series digital thermostat are designed for 3-speed fan and modulating valve control in a fan coil system. The thermostat fan coil unit include: 2-pipe cooling only/heating only/manual changeover, ventilation mode, manual or automatic 3-speed fan control, modulating water valve control besides the basic controls. The TF243 series provide random start-up function to maintain power grid stability. In addition Honeywell memorized time off function can automatically turn off the thermostat to save energy.
Features & Benefits:- Energy saving mode option
- Manual or automatic fan speed selectable
- Temperature units in either °C or °F
- User setting can be stored when power loss
- Freeze protection function available
- Keypad lock options
- Heating and cooling set-point limitation
- CE