/content/hbtbt/au/en/search-results.html

Transducers

PXP1 Analog to Pneumatic Output Transducer

Analog to Pneumatic Output are electric to pneumatic transducers which convert an analog electrical input signal to a proportional pneumatic output.

Overview

Analog to Pneumatic Output are electric to pneumatic transducers which convert an analog electrical input signal to a proportional pneumatic output.

Features & Benefits:
  • Offers selectable input ranges
  • Feedback signal provided
Certifications:
  • RoHS2
  • WEEE
Specifications

Others

  • Minimum Operating Ambient Temperature
    • 1.7 degree Celsius
    • 35 degree Fahrenheit
  • Maximum Operating Ambient Temperature
    • 120 degree Fahrenheit
    • 48.9 degree Celsius
  • Terminal Type
    • 90° Pluggable Screw Terminal Blocks inch
  • Brand
    • Alerton
  • Mounting Type
    • DIN Rail inch
    • Snap inch

Others

  • Minimum Operating Ambient Temperature
    • 1.7 degree Celsius
    • 35 degree Fahrenheit
  • Maximum Operating Ambient Temperature
    • 120 degree Fahrenheit
    • 48.9 degree Celsius
  • Terminal Type
    • 90° Pluggable Screw Terminal Blocks inch
  • Brand
    • Alerton
  • Mounting Type
    • DIN Rail inch
    • Snap inch
  • Minimum Operating Ambient Temperature : 1.7 degree Celsius|35 degree Fahrenheit
  • Maximum Operating Ambient Temperature : 120 degree Fahrenheit|48.9 degree Celsius
  • Terminal Type : 90° Pluggable Screw Terminal Blocks inch
  • Brand : Alerton
  • Mounting Type : DIN Rail inch|Snap inch