/content/hbtbt/au/en/search-results.html

Zone & Unitary Controllers

IQX12 BACnet Building Controller

IQX12 BACnet Building Controllers are a BACnet-compliant heating, ventilation, air conditioning HVAC building controller provides unparalleled energy efficiency through the use of a vast HVAC Application Library

Overview

This products enables uniform graphical operation, control, data logging, alarming, scheduling, and network management functions for HVAC and non-HVAC applications. This product supports full remote engineering, including changes to the control program and the graphical user interface. This greatly supports reduction of life cycle and maintenance cost. It runs the Niagara NX framework, integrating all trades in a building. This is the ideal solution for HVAC controls requiring combination with lighting, shading, access control, and security applications. The integrated 4-port gigabit Ethernet switch enables fast, easy communication with other IQX controllers and IP-enabled devices, together with easy integration with third party OT (operational technology) networks and cloud-based solutions. System programming is accomplished using IQ™VISION, and a feature-rich HTML5 interface can be fully customised to provide end users with web-enabled monitoring and control

Features & Benefits:
  • Suitable for both plant and unitary applications
  • Integrated 4-port gigabit Ethernet switch
  • Daisy chain networking with fault tolerance using RSTP
  • BACnet B-BC and AMEV AS-B compliant
  • IOT ready JSON, MQTT & Honeywell Forge Cloud connections
  • Cyber security based on ISA 62443-3-3 SL4
  • 12 points of onboard I/O expandable up to 172 channels
  • Built-in HOA (hand, off , auto) control functionality
  • Integral differential pressure sensor (IQX12P only)
  • HTML5 views and analytics from any level of the system
Specifications

Others

  • Maximum Operating Humidity
    • 95 Percentage
  • Number of Digital Outputs
    • 6
  • Supply Voltage Frequency
    • 50/60 Hertz (1/second)
  • Overall Depth
    • 60.4 Millimeter-PRD
  • Supply Voltage
    • 24
  • Overall Width
    • 138 Millimeter-PRD
  • Minimum Operating Humidity
    • 5 Percentage
  • Maximum Storage Temperature
    • 60 coulomb
  • Minimum Storage Temperature
    • -20 Degrees Celsius
  • Contact Rating
    • Volt Free, 330 torr
  • Overall Height
    • 130 Millimeter-PRD
  • Application
    • Plantroom and Unitary Control and Advanced Integration
  • Controller Type
    • Room Controller
  • Mounting Type
    • TS35 DIN Rail inch
  • Number of Universal Inputs
    • 3
  • For Use With
    • Field Devices volt
  • Maximum Number of I/Os
    • 3
  • Actuator Included
    • No
  • Programmable
    • Programmable
  • Surface Material
    • Flame Retardant Polycarbonate
  • Control Software
    • Niagara N4 voltage alternating current
  • Brand
    • Trend
  • Control Functions
    • Hand; Off; Auto

Others

  • Maximum Operating Humidity
    • 95 Percentage
  • Number of Digital Outputs
    • 6
  • Supply Voltage Frequency
    • 50/60 Hertz (1/second)
  • Overall Depth
    • 60.4 Millimeter-PRD
  • Supply Voltage
    • 24
  • Overall Width
    • 138 Millimeter-PRD
  • Minimum Operating Humidity
    • 5 Percentage
  • Maximum Storage Temperature
    • 60 coulomb
  • Minimum Storage Temperature
    • -20 Degrees Celsius
  • Contact Rating
    • Volt Free, 330 torr
  • Overall Height
    • 130 Millimeter-PRD
  • Application
    • Plantroom and Unitary Control and Advanced Integration
  • Controller Type
    • Room Controller
  • Mounting Type
    • TS35 DIN Rail inch
  • Number of Universal Inputs
    • 3
  • For Use With
    • Field Devices volt
  • Maximum Number of I/Os
    • 3
  • Actuator Included
    • No
  • Programmable
    • Programmable
  • Surface Material
    • Flame Retardant Polycarbonate
  • Control Software
    • Niagara N4 voltage alternating current
  • Brand
    • Trend
  • Control Functions
    • Hand; Off; Auto
  • Maximum Operating Humidity : 95 Percentage
  • Number of Digital Outputs : 6
  • Supply Voltage Frequency : 50/60 Hertz (1/second)
  • Overall Depth : 60.4 Millimeter-PRD
  • Supply Voltage : 24
  • Overall Width : 138 Millimeter-PRD
  • Minimum Operating Humidity : 5 Percentage
  • Maximum Storage Temperature : 60 coulomb
  • Minimum Storage Temperature : -20 Degrees Celsius
  • Contact Rating : Volt Free, 330 torr
  • Overall Height : 130 Millimeter-PRD
  • Application : Plantroom and Unitary Control and Advanced Integration
  • Controller Type : Room Controller
  • Mounting Type : TS35 DIN Rail inch
  • Number of Universal Inputs : 3
  • For Use With : Field Devices volt
  • Maximum Number of I/Os : 3
  • Actuator Included : No
  • Programmable : Programmable
  • Surface Material : Flame Retardant Polycarbonate
  • Control Software : Niagara N4 voltage alternating current
  • Brand : Trend
  • Control Functions : Hand; Off; Auto
Others
Name
Description
File Size
Date
Size
IQX12 Controller
application/pdf 918.69 KB
4/5/2023
918.69 KB
Name
Description
File Size
Date
Size
IQX12 Controller
application/pdf 918.69 KB
4/5/2023
918.69 KB
Name
Description
File Size
Date
Size
IQX12 Controller
918.69 KB
4/5/2023
Product Number
Image
SKU
Description
alt
IQX12-00050-0024A
IQX125024VAC-IQX125024VAC IQX 12 point unitary controller with 50 open points
alt
IQX12-00100-0024A
IQX1210024VAC-IQX1210024VAC IQX 12 point plant controller with 100 open points and 1 year software update agreement
Image
SKU
Description
alt
IQX12-00050-0024A
IQX125024VAC-IQX125024VAC IQX 12 point unitary controller with 50 open points
alt
IQX12-00100-0024A
IQX1210024VAC-IQX1210024VAC IQX 12 point plant controller with 100 open points and 1 year software update agreement