/content/hbtbt/au/en/search-results.html

    Zone & Unitary Controllers

    VLC-1600 Monitoring Device

    The Alerton® BACtalk® VLC-1600 is a high-performance, fully programmable input monitoring device.

    Overview

    With 16 high-resolution inputs, it is perfectly suited for applications with high input density, where it can augment the input capabilities of other controllers. The VLC-1600 has no control outputs. As a native BACnet controller, it integrates seamlessly with your BACnet system, communicating on a BACnet MS/TP LAN at up to 76.8 Kbps.

    Features & Benefits:
    • Capable - Four 10-bit inputs and five binary outputs.
    • Interoperable-Fully BACnet-compliant on MS/TP LAN at up to 76.8 Kbps.
    • Versatile-Downloadable operating code to allow for future software improvements.
    • Reliable-Extensive on-board filtering, withall program data backed up in nonvolatile flash memory.
    Certifications:
    • BTL
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Application@application|Communication_Technology@communication_technology|Control_Functions@control_functions|Controller_Type@controller_type|Mounting_Type@mounting_type|Supply_Voltage@supply_voltage

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list