Zone & Unitary Controllers
VTR8350 Room Controller
VTR8350 Room Controllers and the VC3000 relay pack together they provide an easy solution for retrofitting fan coil unit thermostats without requiring other components such as relays, transformers, controllers and sensors.
VTR8350 Room Controllers and the VC3000 relay pack together they provide an easy solution for retrofitting fan coil unit thermostats without requiring other components such as relays, transformers, controllers, sensors, and network wiring to be upgraded. Existing line voltage wiring between the fan coil unit and temperature controller can be reused further minimizing overall labor and installation costs for both retrofit and new construction control projects. Additional flexibility and energy savings can be achieved with optional wireless door and window switches.
Features & Benefits:- Fully programmable control sequences using scripting
- On board configuration interface utility
- Configurable fan sequence of operation
- Configurable Scheduler
- Change of value (COV) function for BMS integration
- Humidity sensor with on-board dehumidification strategy
- Optional occupancy sensor
- Complies With Part 15 of the FCC Rules
Others
- Minimum Operating Humidity
- 10 (Non-Condensing) Percentage
- Maximum Operating Humidity
- 90 (Non-Condensing) Percentage
- Communications Protocol
- BACnet
- Modbus
- RS-485
- RTU
- ZigBee Pro
- Power Source
- Power Supply Watt
- Application
- HVAC
- Low Voltage Fan Coil
- Mounting Type
- Ceiling inch
- Wall inch
- Communication Technology
- Modbus
- Brand
- Alerton
Others
- Minimum Operating Humidity
- 10 (Non-Condensing) Percentage
- Maximum Operating Humidity
- 90 (Non-Condensing) Percentage
- Communications Protocol
- BACnet
- Modbus
- RS-485
- RTU
- ZigBee Pro
- Power Source
- Power Supply Watt
- Application
- HVAC
- Low Voltage Fan Coil
- Mounting Type
- Ceiling inch
- Wall inch
- Communication Technology
- Modbus
- Brand
- Alerton
- Minimum Operating Humidity : 10 (Non-Condensing) Percentage
- Maximum Operating Humidity : 90 (Non-Condensing) Percentage
- Communications Protocol : BACnet|Modbus|RS-485|RTU|ZigBee Pro
- Power Source : Power Supply Watt
- Application : HVAC|Low Voltage Fan Coil
- Mounting Type : Ceiling inch|Wall inch
- Communication Technology : Modbus
- Brand : Alerton