/content/hbtbt/au/en/search-results.html

Expansion Modules

500 Series 5mA Isolator Module

The M500X Isolator Module is an automatic switch that opens when the line voltage drops below four volts. Isolator modules should be spaced between groups of sensors or modules in a loop to protect the rest of the loop.

Overview

The M500X Isolator Module is an automatic switch that opens when the line voltage drops below four volts. Isolator modules should be spaced between groups of sensors or modules in a loop to protect the rest of the loop.

If a short occurs between any two isolators, then both isolators immediately switch to an open circuit state and isolate the devices between them. The remaining units on the loop continue to fully operate. No more than 25 devices are recommended for each group.

Features & Benefits:
  • Designed to meet a wide range of applications
  • SEMS screws for easy wiring
  • Panel controlled status LED (except MIX-M501M)
  • Analog communications
  • Rotary address switches (except MIX-M500X)
  • Low standby current
  • Mounts in 4” square junction box
Certifications:
  • UL
  • ULC
  • FM
  • MEA
Specifications

Others

  • Minimum Operating Humidity
    • 10 Percentage
  • Overall Height
    • 4.65 inch
  • Maximum Operating Humidity
    • 93 Percentage
  • Maximum Operating Ambient Temperature
    • 120 degree Fahrenheit
  • Minimum Operating Ambient Temperature
    • 32 degree Fahrenheit
  • Maximum Operating Voltage
    • 32 voltage direct current
  • Overall Depth
    • 1.1 inch
  • Minimum Operating Voltage
    • 15 voltage direct current
  • Overall Width
    • 4.25 inch
  • Standby Current
    • 450
  • Line Input Impedance
    • 40 ohm
  • Conventional / Addressable
    • Addressable
  • Brand
    • Mircom
  • Product Type
    • 500 Series Isolator Module Degrees Celsius
  • Regulatory Approvals
    • UL; ULC; FM; MEA ampere
  • Device Type
    • Isolator Module

Others

  • Minimum Operating Humidity
    • 10 Percentage
  • Overall Height
    • 4.65 inch
  • Maximum Operating Humidity
    • 93 Percentage
  • Maximum Operating Ambient Temperature
    • 120 degree Fahrenheit
  • Minimum Operating Ambient Temperature
    • 32 degree Fahrenheit
  • Maximum Operating Voltage
    • 32 voltage direct current
  • Overall Depth
    • 1.1 inch
  • Minimum Operating Voltage
    • 15 voltage direct current
  • Overall Width
    • 4.25 inch
  • Standby Current
    • 450
  • Line Input Impedance
    • 40 ohm
  • Conventional / Addressable
    • Addressable
  • Brand
    • Mircom
  • Product Type
    • 500 Series Isolator Module Degrees Celsius
  • Regulatory Approvals
    • UL; ULC; FM; MEA ampere
  • Device Type
    • Isolator Module
  • Minimum Operating Humidity : 10 Percentage
  • Overall Height : 4.65 inch
  • Maximum Operating Humidity : 93 Percentage
  • Maximum Operating Ambient Temperature : 120 degree Fahrenheit
  • Minimum Operating Ambient Temperature : 32 degree Fahrenheit
  • Maximum Operating Voltage : 32 voltage direct current
  • Overall Depth : 1.1 inch
  • Minimum Operating Voltage : 15 voltage direct current
  • Overall Width : 4.25 inch
  • Standby Current : 450
  • Line Input Impedance : 40 ohm
  • Conventional / Addressable : Addressable
  • Brand : Mircom
  • Product Type : 500 Series Isolator Module Degrees Celsius
  • Regulatory Approvals : UL; ULC; FM; MEA ampere
  • Device Type : Isolator Module