/content/hbtbt/au/en/search-results.html

Expansion Modules

8 Zone Expansion Module Accessory

8 Zone Expansion Module Accessories are used to expand from eight to sixteen zones of CFP-16 conventional fire alarm control panels.

Overview

8 Zone Expansion Module Accessories are used to expand from eight to sixteen zones of CFP-16 conventional fire alarm control panels. The CFP-16 conventional fire alarm control panels are equipped with 8 zones but may be extended to 16 zones, these panels provides an easy to use and powerful detection and control system for all conventional detection applications.

Certifications:
  • AS7240.2:2004 & AS7240.4:2004
  • AS4428.3:2010
  • Activfire certificate re certificate cate # afp-2886
Specifications

Others

  • Brand
    • Notifier
  • Regulatory Approvals
    • AS7240.2:2004 & AS7240.4:2004; AS4428.3:2010; Activfi re certifi cate # afp-2886 ampere
  • Number of Zones
    • 8
  • Product Type
    • Expansion Module Degrees Celsius
  • For Use With
    • CFP-16 Conventional Fire Alarm Control Panel volt

Others

  • Brand
    • Notifier
  • Regulatory Approvals
    • AS7240.2:2004 & AS7240.4:2004; AS4428.3:2010; Activfi re certifi cate # afp-2886 ampere
  • Number of Zones
    • 8
  • Product Type
    • Expansion Module Degrees Celsius
  • For Use With
    • CFP-16 Conventional Fire Alarm Control Panel volt
  • Brand : Notifier
  • Regulatory Approvals : AS7240.2:2004 & AS7240.4:2004; AS4428.3:2010; Activfi re certifi cate # afp-2886 ampere
  • Number of Zones : 8
  • Product Type : Expansion Module Degrees Celsius
  • For Use With : CFP-16 Conventional Fire Alarm Control Panel volt
Product Number
Image
SKU
Description
alt
ZEM-8
8 Zone Expansion Module: CFP-16 Series Panel Accessory
Image
SKU
Description
alt
ZEM-8
8 Zone Expansion Module: CFP-16 Series Panel Accessory