Expansion Modules
M-ECH2 Expansion Line Board
The 2 or 4 line card is built and to be installed directly on the appropriate socket on the control unit, using connectors C1 and C2. Secure the card without bending or flexing it, mechanical stresses can cause failures or malfunctions
The 2 or 4 line card is built and to be installed directly on the appropriate socket on the control unit, using connectors C1 and C2. Secure the card without bending or flexing it, mechanical stresses can cause failures or malfunctions. When inserting and disconnecting the connectors, lock the card in order to avoid bending of the circuit. Finished the fixing operations to verify that the connectors are fully inserted into their housings. If present in the control panel the modem GSM-P It is NOT possible to use the line expansion card.
Certifications:- UNI EN ISO 9001: 2008 UNI
- EN ISO 14001: 2004
- I NET
Others
- Maximum Operating Voltage
- 9 - 15
- Minimum Operating Ambient Temperature
- -10 degree Celsius
- Brand
- NOTIFIER
Others
- Maximum Operating Voltage
- 9 - 15
- Minimum Operating Ambient Temperature
- -10 degree Celsius
- Brand
- NOTIFIER
- Maximum Operating Voltage : 9 - 15
- Minimum Operating Ambient Temperature : -10 degree Celsius
- Brand : NOTIFIER