Hazard Detection Software
NOTI-NET3000ETH Supervision Software
NOTI-NET3000ETH Supervision Softwares are designed and built to manage addressed control units AM2000N, AM4000, AM4000G and AM6000N
NOTI-NET3000ETH Supervision Software are Supervision Software for Fire Centers. This software allows the concentration of power plants analog and provides a graphical display with detailed and level maps of different types of systems (fire, gas, contacts for technical alarms, size doors fire, etc.) from one or more remote locations. The components of the system (control panels, zones, detectors fire) are represented by icons with different colors that identify the status of the device (Alarm, Fault, etc.) in accordance with ISO standards. Up to 99 control panels can be connected in a network local ETHERNET with TCP / IP protocol. All Client workstations can use the same functions of the Server unit and can be installed on any PC a Sound Card to associate different sounds with events specific
Features & Benefits:- Display of alarms and faults of the single points on graphic maps
- Enabling / disabling of individual detectors or zones
- Value display by sensor, loop or list scheduled
- Ability to import up to 512 maps made with standard programs (Autocad, Corel Draw, etc.)
- Management of 99 operators with different authorizations
- Programmable Texts and Recordable Voice Messages for each detector or group
Others
- Brand
- Notifier
Others
- Brand
- Notifier
- Brand : Notifier