Enclosure Mounts & Hardware
Control Panel Enclosure Door 18U
The Control Panel Enclosure 18U are manufactured with window door or solid door and include blank inner door and gear tray.
The Control Panel Enclosure 18U are manufactured with window door or solid door and include blank inner door and gear tray.
Features & Benefits:- Powder coated Onyx Black texture
- Includes blank inner door and gear tray
Others
- Size
- 18U
- Overall Height
- 887 millimetre
- Overall Width
- 610 millimetre
- Product Type
- Control Panel Accessories & Enclosures
- Color
- ONYX Black
- Brand
- Honeywell Notifier
Others
- Size
- 18U
- Overall Height
- 887 millimetre
- Overall Width
- 610 millimetre
- Product Type
- Control Panel Accessories & Enclosures
- Color
- ONYX Black
- Brand
- Honeywell Notifier
- Size : 18U
- Overall Height : 887 millimetre
- Overall Width : 610 millimetre
- Product Type : Control Panel Accessories & Enclosures
- Color : ONYX Black
- Brand : Honeywell Notifier