Enclosure Mounts & Hardware
E3 SERIES® Cabinets Trimkit
E3 Series System by Gamewell-FCI is a modular design that allows a wide range of configurations to form an integrated, distributed fire alarm system. Trim kits are the optional accessories of E3 series cabinets of sizes A, AA, AA1, A2, B, C, D.
E3 Series® Expandable Emergency Evacuation System by Gamewell-FCI offers several cabinet size options. These cabinet options allow for sturdy and modern installations. The E3 Series cabinet assembly is a compact, wall-mounted enclosure. A typical cabinet includes a back box and an outer locking door. In addition, there are several inner door options and mounting plates to accommodate a variety of E3 Series sub-assemblies.
Features & Benefits:- Wide range of configurations
- Integrated, distributed fire alarm system
- Trim kits are the optional accessories
- UL Listed: S1869 ULS 864, 10th Edition UL 2572, 2nd Edition
- MEA Approved: 6177 MEA FDNY: COA# 6077
- CSFM: 7165-1703-0125 FM Approved: 3025415
- City of Chicago
- City of Denver
- VMA Seismic Certified
- ISO 9001 Certification