/content/hbtbt/au/en/search-results.html

    Enclosure Mounts & Hardware

    HS-81 Self-Standing panel

    The S81-HS/1-10R model is designed for medium to large applications. The modular unit to install up to eleven 19” 3-unit high anodized aluminum racks. The racks are installed a steel cabinet with revolving rack and acrylic glass door.

    Overview

    The S81-HS/1-10R model is designed for medium to large applications. The modular unit to install up to eleven 19” 3-unit high anodized aluminum racks. The racks are installed a steel cabinet with revolving rack and acrylic glass door.

    The first rack includes the base system with one or two CPUs, the operator interface display and the keyboard. Additional racks are composed by one rack controller and 13 slots for installation of I/O cards.

    The configuration is arranged by type and number according to the requirements of the system to be protected. Each card in the rack is connected to field devices by prewired connectors connected to electromechanical terminal blocks.

    This solution supports the F7011 Safety Bus Control Card, allowing support of applications with large geographical areas.

    Features & Benefits:
    • Addressable and conventional Fire detection
    • Gas detection
    • Suppression unit
    • Modular design
    • Networking panels with TCP/IP protocol
    • SIL2 certification
    • Max I/O Cards: 130;
    • I/O card redundancy
    • CPU redundancy
    • Maximum battery capacity: 120Ah
    Certifications:
    • EN 54-2
    • EN 54-4
    • EN 54-13
    • EN 54-21
    • EN 12094-1
    • IEC 61508/2010
    • IEC60079-29-3
    • IEC60079-29-1
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list