Enclosure Mounts & Hardware
M200 Addressable Modules Mounting Box
M200 Addressable Modules Mounting Box with 20mm knockouts, consists of white plastic back and a black transparent cover.
M200 Addressable Modules Wall Mounting Box with 20mm knockouts, consists of white plastic back and a black transparent cover. Suitable for all kind of M200 modules.
Features & Benefits:- Common mechanical platform for box, panel and DIN rail mount versions
- Tri-colour LEDs
- Built-in short circuit isolators
- Decade address switches visible and selectable in two planes
- Wide angle LED visibility
- BOSEC genehmigt: TCC 2 K 466-e
- Entworfen in Hinblick auf VdS 2489
- GEA GEI 1 1-082 und CEA GEI 1-084 genehmigt
- LPCB genehmigt
- VdS genehmigt
Others
- Brand
- System Sensor
- Product Type
- Housings & Enclosures
Others
- Brand
- System Sensor
- Product Type
- Housings & Enclosures
- Brand : System Sensor
- Product Type : Housings & Enclosures