Fuses
5A Standard Auto Fuse
Standard Auto Fuse tan colour has a current rating of 5A and available in 10 pieces.
The Honeywell Standard Auto Fuses tan colour has a current rating of 5A and available in 10 pieces. These factory accessories are designed to work right with Honeywell Power Supplies and provide key installation benefits. They shorten installation and servicing time, increasing installer efficiency.
Features & Benefits:- Designed to work right with Honeywell Power Supplies and provide key installation benefits
- Shorten installation and servicing time
- Increasing installer efficiency
Others
- Current Rating
- 5 ampere
- Brand
- Honeywell
- Module Finish
- Tan
Others
- Current Rating
- 5 ampere
- Brand
- Honeywell
- Module Finish
- Tan
- Current Rating : 5 ampere
- Brand : Honeywell
- Module Finish : Tan