Memory Cards & Digital Storage
Seagate 3TB Sky Hawk Hard Drive
Seagate Sky Hawk are the 3TB hard drive which are used with network video recorders (NVR) and Surveillance DVRs.
Seagate Sky Hawk are the 3TB hard drive which are used with network video recorders (NVR) and Surveillance DVRs. This hard drive comes with Sky Hawk health management which actively helps protect your surveillance storage by focusing on prevention, intervention and recovery options.
Features & Benefits:- ATA streaming support
- Unparalleled data protection
- Built in RV sensors
- Sky Hawk health management
Others
- Storage Capacity
- 3 Terabyte
- Overall Width
- 101.85 millimetre
- Brand
- Seagate
- Overall Height
- 20.2 millimetre
- Supply Voltage
- 12 volt
- Overall Depth
- 146.99 millimetre
- For Use With
- Network Video Recorders; Surveillance DVRs volt
Others
- Storage Capacity
- 3 Terabyte
- Overall Width
- 101.85 millimetre
- Brand
- Seagate
- Overall Height
- 20.2 millimetre
- Supply Voltage
- 12 volt
- Overall Depth
- 146.99 millimetre
- For Use With
- Network Video Recorders; Surveillance DVRs volt
- Storage Capacity : 3 Terabyte
- Overall Width : 101.85 millimetre
- Brand : Seagate
- Overall Height : 20.2 millimetre
- Supply Voltage : 12 volt
- Overall Depth : 146.99 millimetre
- For Use With : Network Video Recorders; Surveillance DVRs volt
Please Sign In to view part numbers available for purchase based on your account