/content/hbtbt/au/en/search-results.html

Monitors & Displays

3-way Connector Incl. Connecting Cable

The 3--way Connector Incl. Connecting Cables by Esser provides connection to three power supply modules simultaneously so as to connect these supply modules to a 230V ac line.

Overview

To meet the requirements of the customer Esser brings 3--way Connector Inc. Connecting Cables. These cables cascade upto three supply modules. With this connection the power supply modules will be connected to 230V ac mains voltage supply.

Features & Benefits:
  • Connector with locking mechanism
  • Connection lead for pluggable connection to power supply module
Specifications

Others

  • Overall Height
    • 320 Millimeter-PRD
  • Overall Depth
    • 30 Millimeter-PRD
  • Overall Width
    • 450 Millimeter-PRD
  • Product Type
    • Operating front
  • For Use With
    • Fire alarm system
  • Brand
    • Honeywell

Others

  • Overall Height
    • 320 Millimeter-PRD
  • Overall Depth
    • 30 Millimeter-PRD
  • Overall Width
    • 450 Millimeter-PRD
  • Product Type
    • Operating front
  • For Use With
    • Fire alarm system
  • Brand
    • Honeywell
  • Overall Height : 320 Millimeter-PRD
  • Overall Depth : 30 Millimeter-PRD
  • Overall Width : 450 Millimeter-PRD
  • Product Type : Operating front
  • For Use With : Fire alarm system
  • Brand : Honeywell