/content/hbtbt/au/en/search-results.html

    Printers

    24-Pin Dot-Matrix Printer

    The printer is used with the Gamewell-FCI fire alarm control panels (FACPs) and provides printer capability to produce a written record of system events and status changes.

    Overview

    The printer is used with the Gamewell-FCI fire alarm control panels (FACPs) and provides printer capability to produce a written record of system events and status changes. In the Gamewell-FCI applications, the PRN-7 can be used with the following systems: E3 Series® System, S3 Series System, 7100 Series System, 600 Series System.

    Features & Benefits:
    • Produces a hard copy printout of all system events and status changes
    • Registers the time stamps printed on the record of each event and status change including the current time-of-day and date
    • Uses standard 9” x 11” tractor-feed fan-fold paper
    • Prints 80 columns of data at 10 characters per inch
    • Provides printed records of the system configuration and the addressable device parameters
    • Includes a 24-pin print head
    • Offers acoustic noise levels of approximately 52 dB
    Specifications

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER