/content/hbtbt/au/en/search-results.html

Access & Lighting Modules

32 Point Lamp Driver Module

The Notifier lamp driver modules are for use as site specific mimic panels or wherever LED annunciation is required.

Overview

The Notifier lamp driver modules are for use as site specific mimic panels or wherever LED annunciation is required.

Features & Benefits:
  • 32 alarm lamp-driver transistors
  • May be powered by 24 VDC from the panel or by remote power supplies
  • Efficient switch-power converter reduces power consumption
  • Microprocessor-controlled electronics, fully supervised
  • Plug-in terminal blocks for ease of installation and service
Certifications:
  • AS7240.2:2004 & AS7240.4:2004
  • AS4428.3:2010
  • Activfire certificate # afp-2973
Specifications

Others

  • Brand
    • Honeywell
  • For Use With
    • AFP-3030 Intelligent Fire Alarm Control Panel volt

Others

  • Brand
    • Honeywell
  • For Use With
    • AFP-3030 Intelligent Fire Alarm Control Panel volt
  • Brand : Honeywell
  • For Use With : AFP-3030 Intelligent Fire Alarm Control Panel volt
Product Number
Image
SKU
Description
alt
LDM-32-AUS
Lamp Driver Module, Up To 32 Points, Low Current Output, For Graphical Mimics
Image
SKU
Description
alt
LDM-32-AUS
Lamp Driver Module, Up To 32 Points, Low Current Output, For Graphical Mimics