/content/hbtbt/au/en/search-results.html

    Relay Modules & Retrofits

    M/300CJ Addressable Control Module

    Addressable Control Module is an intelligent fire alarm control panels a circuit for Notification Appliances (horns, strobes, speakers, etc.) Addressability allows it to be activated, either manually or through panel programming.

    Overview

    Addressable Control Module by Johnson Controls is an intelligent fire alarm control panels a circuit for Notification Appliances (horns, strobes, speakers, etc.) Addressability allows the Control Module to be activated, either manually or through panel programming, on a select (zone or area of coverage) basis.

    Features & Benefits:
    • High noise immunity
    • Wide viewing angle of LED
    Certifications:
    • UL: S1570
    • ULC: S1570 (A version only)
    • FM Approved
    • CSFM: 7300-0554:131
    • MEA: 130-00-E
    • FDNY: COA #6036
    Specifications

    Others

    • Product Type
      • Addressable Control Module
    • Brand
      • Johnson Control

    Others

    • Product Type
      • Addressable Control Module
    • Brand
      • Johnson Control
    • Product Type : Addressable Control Module
    • Brand : Johnson Control
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list