/content/hbtbt/au/en/search-results.html

Relay Modules & Retrofits

MIX-500 Intelli Addressable Relay Module

Mircom's Intelligent Addressable Relay Module can be used to supervise and activate sounders, strobes, door closers, pull stations, water-flow switches, conventional smoke detectors, and more.

Overview

Mircom's intelligent module products are designed to meet a wide range of applications. Monitor and control modules can be used to supervise and activate sounders, strobes, door closers, pull stations, water-flow switches, conventional smoke detectors, and more. Each module is rigorously designed and tested for electromagnetic compatibility and environmental reliability, in many cases exceeding industry standards. Modules are addressed with easy-to-use rotary code switches. Full size modules mount in standard 4" x 4" x 2 ⅛" junction box. Wiring terminals are easily accessible for troubleshooting purposes.

The Intelligent Addressable Relay Module connects to the same loop as the initiating devices and provides two isolated sets of Form-C contacts, which operate as a DPDT switch. The module allows the FX-2000 fire alarm control panel to switch these contacts on command. The relay module has an activated red LED which follows the state of the relay contacts.

Features & Benefits:
  • Designed to meet a wide range of applications
  • SEMS screws for easy wiring
  • Panel controlled status LED
  • Analog communications
  • Rotary address switches
  • Low standby current
  • Mounts in 4inch square junction box
Certifications:
  • MEA Approved
  • UL
  • ULC
  • FM Approved
Specifications

Others

  • Overall Depth
    • 1.1 inch
  • Overall Height
    • 4.65 inch
  • Maximum Operating Humidity
    • 93 Percentage
  • Supply Voltage
    • 15 to 32 voltage direct current
  • Overall Width
    • 4.25 inch
  • Includes
    • CB500 Barrier voltage alternating current
  • Brand
    • Mircom
  • Device Type
    • Relay Module
  • Regulatory Approvals
    • MEA Approved; UL; ULC; FM Approved Watt
  • Indicator LED
    • Activated red LED which follows the state of the relay contacts
  • Compatible Panels
    • Control Panel

Others

  • Overall Depth
    • 1.1 inch
  • Overall Height
    • 4.65 inch
  • Maximum Operating Humidity
    • 93 Percentage
  • Supply Voltage
    • 15 to 32 voltage direct current
  • Overall Width
    • 4.25 inch
  • Includes
    • CB500 Barrier voltage alternating current
  • Brand
    • Mircom
  • Device Type
    • Relay Module
  • Regulatory Approvals
    • MEA Approved; UL; ULC; FM Approved Watt
  • Indicator LED
    • Activated red LED which follows the state of the relay contacts
  • Compatible Panels
    • Control Panel
  • Overall Depth : 1.1 inch
  • Overall Height : 4.65 inch
  • Maximum Operating Humidity : 93 Percentage
  • Supply Voltage : 15 to 32 voltage direct current
  • Overall Width : 4.25 inch
  • Includes : CB500 Barrier voltage alternating current
  • Brand : Mircom
  • Device Type : Relay Module
  • Regulatory Approvals : MEA Approved; UL; ULC; FM Approved Watt
  • Indicator LED : Activated red LED which follows the state of the relay contacts
  • Compatible Panels : Control Panel