Relay Modules & Retrofits
Retrofit Interior 48
Retrofit Interior (RI) replaces existing relay panel electronics and relays with a single back plate mounted assembly. Installation retains the original line voltage wire, conduit, and enclosure reducing labour as well as material cost.
Retrofit Interior (RI) replaces existing relay panel electronics and relays with a single back plate mounted assembly. Installation retains the original line voltage wire, conduit, and enclosure reducing labour as well as material cost.
RI may be scheduled from any BACnet BAS and is compatible with all low voltage switches, occupancy sensors, and light level sensors. Retrofit Interior 48 (RI48) may be specified with 24, 32, 40, or 48 Lighting Tough Relays (LTR) in addition to several special options.
Features & Benefits:- Retains line voltage wire, conduit, and enclosure
- Switching and Dimming (DLH / Presets) models available
- BACnet MS/TP communication to BAS network
- Sub network for Satellite and Capacitive Touch Stations (CTS)
- Install in less than 4 hours
- UL Listed, UL508A Open, Standard for Energy Management Equipment,
- US/Canada
- CEC Title 24
- Electronics meet or exceed IEC Level 3
Others
- Product Type
- Retrofit Interior Standard Degrees Celsius
- Brand
- Alerton
Others
- Product Type
- Retrofit Interior Standard Degrees Celsius
- Brand
- Alerton
- Product Type : Retrofit Interior Standard Degrees Celsius
- Brand : Alerton