/content/hbtbt/au/en/search-results.html

Relay Modules & Retrofits

W7342 Communicating Economizer Logic Module

W7342 communicating economizer logic modules incorporate demand control ventilation (DCV) to provide free cooling and ventilation for occupants in a space while saving energy.

Overview

W7342 communicating economizer logic modules incorporate demand control ventilation (DCV) to provide free cooling and ventilation for occupants in a space while saving energy. They are used with solid state temperature/humidity sensors or enthalpy sensors.

Features & Benefits:
  • Solid state control package provides accuracy, reliability, and stability
  • Housed in a high impact, glass fiber, reinforced plastic case
  • LED indicates the status of the device input
  • Operates from the Modbus input, environmental sensors, and a DCV sensor to provide a totally integrated control system
  • Combines minimum damper position potentiometer with solid state temperature/humidity or enthalpy changeover control to provide the economizer a free cooling function; this control can be overridden by input via Modbus or DCV sensor
Specifications

Others

  • Device Type
    • Economizer Module

Others

  • Device Type
    • Economizer Module
  • Device Type : Economizer Module