/content/hbtbt/au/en/search-results.html

    Additional E & W Products

    Metalclad Plus™ 13A 1G Switchsockets

    Metalclad Plus™ 13A 1G switchsockets are an extensive range of sockets manufactured from heavy guage steel for a tough and impact resistant finish.

    Overview

    Metalclad Plus 13A 1G switchsockets are an extensive range of sockets manufactured from heavy guage steel for a tough and impact resistant finish. All the sockets have double pole switching as standard.

    Products are suitable for a wide array of applications as they are available in both 1 Gang and 2 Gang form factors with options for dual earth capability and neon indicators within the switch.

    Designed for total quality, safety and reliability, the sockets boast a wealth of features that make them one of the safest and most advanced sockets available

    Features & Benefits:
    • 4 Pin "child resistant" safety shutter stystem - inhibits access to power unless all 3 pins of a BS plug are inserted. Made from heavy guage steel for a tough and impact resistant finish.
    • Backed out, in line terminals for easier installation.
    • 20 year guarantee.
    • Double pole switching with additional electrical safety from the neutral pole contact "makes first" & "breaks last" after the live contact.
    • Printed terminal markings on grey rear moulding for clearer identification.
    • 3mm switch contact gap.
    • Specfically designed back boxes ensure a neat and exact fit.
    • Optional neon indicators in the switch rockers with 175° visibility in the horizontal and vertical planes.
    • Terminal Capacity - 3 x 2.5mm², 3 x 4mm² or 2 x 6mm²
    Certifications:
    • BS1363-2:2017
    Specifications

    Others

    • Brand
      • MK Electric
    • Current Rating
      • 13 ampere
    • Finish
      • Aluminum
    • Poles
      • 2
    • Gangs
      • 2 volt

    Others

    • Brand
      • MK Electric
    • Current Rating
      • 13 ampere
    • Finish
      • Aluminum
    • Poles
      • 2
    • Gangs
      • 2 volt
    • Brand : MK Electric
    • Current Rating : 13 ampere
    • Finish : Aluminum
    • Poles : 2
    • Gangs : 2 volt