Conduit
Bare Flexible Conduit with 10m Coil
MK bare flexible conduits offer comprehensive solutions to the buildings along with the other cable containment systems. These are manufactured to the highest standards of quality and comply with all the new international standards and regulations.
MK bare flexible conduits offer comprehensive solutions to the buildings along with the other cable containment systems. The products are a perfect complement to MK Raised floor trunking system and the customer has the peace of mind of having a complete system from one manufacturer. These are ideally used in areas like factories, plant rooms, connections to machines and for under floor heating and lighting applications.
These are standard industrial conduits with galvanized sheet steel inner core without PVC over sheath, helically wound with single clutch manufactured from galvanized steel. The products are manufactured to the highest standards of quality and comply with all the latest international standards and regulations.
Features & Benefits:- Manufactured to the highest standards
- Comply with all the latest international standards and regulations
- Perfect complement to MK raised floor trunking system
- Flexible
- BS EN 50086 - 2 - 3 and BS 731
- BS EN 500086 - 1
- BS EN 50086 - 1
Others
- Outer Diameter
- 52 millimetre
- Material
- Steel
- Installation Location
- Underfloor
- Flammability
- Flame Low
- Profile
- Round
- Coating Material
- Hot Dip Galvanized
- Finish
- Hot Dip Galvanized
- Brand
- MK Electric
Others
- Outer Diameter
- 52 millimetre
- Material
- Steel
- Installation Location
- Underfloor
- Flammability
- Flame Low
- Profile
- Round
- Coating Material
- Hot Dip Galvanized
- Finish
- Hot Dip Galvanized
- Brand
- MK Electric
- Outer Diameter : 52 millimetre
- Material : Steel
- Installation Location : Underfloor
- Flammability : Flame Low
- Profile : Round
- Coating Material : Hot Dip Galvanized
- Finish : Hot Dip Galvanized
- Brand : MK Electric