Conduit
Bare Flexible Conduit with 25m Coil
Bare Flexible Conduits are standard industrial conduits with galvanized sheet steel inner core without PVC over sheath.
The MK Electric Bare Flexible Conduits are standard industrial conduits with galvanized sheet steel inner core without PVC over sheath. Helically wound with single clutch manufactured from galvanized steel. Typical applications are lighting applications, underfloor heating and projects requiring high-temperature specification.
Features & Benefits:- Helically wound with a single clutch
- Hot-dip galvanized finish
- Low fire hazard flammability
- IEC 529 Standard
- IP 40 Rated
- BS EN 50086 - 2 - 3 and BS 731 Standard
- BS EN 500086 – 1 Standard
- BS EN 50086 – 1 Standard
Others
- Outer Diameter
- 24 millimetre
- Brand
- MK Electric
- Profile
- Round
- Finish
- Hot Dip Galvanized
- Coating Material
- Hot Dip Galvanized
- Material
- Steel
- Installation Location
- Underfloor
- Flammability
- Flame Low
Others
- Outer Diameter
- 24 millimetre
- Brand
- MK Electric
- Profile
- Round
- Finish
- Hot Dip Galvanized
- Coating Material
- Hot Dip Galvanized
- Material
- Steel
- Installation Location
- Underfloor
- Flammability
- Flame Low
- Outer Diameter : 24 millimetre
- Brand : MK Electric
- Profile : Round
- Finish : Hot Dip Galvanized
- Coating Material : Hot Dip Galvanized
- Material : Steel
- Installation Location : Underfloor
- Flammability : Flame Low