trunking fittings
Prestige 2com Lid Joint Cover
Prestige 2com Lid Joint Covers are a range of products manufactured from PVCu for robust performance.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
Prestige 2com Lid Joint Covers are a range of products manufactured from PVCu for robust performance. The system is designed to accommodate the complementary Logic Plus range of switches & sockets.
Features & Benefits:- This accessory is compatible with the MK Prestige 2com Cable Management range that boasts the following features & benefits:
- CAT 5e, 6 & 7 Compliant
- Maximises Capacity - 60mm deep trunking with two equal compartments to maximise data channel cabling
- Flexible Accessories - can be mounted on either or both compartments, enabling maximum use of wiring space in one compartment
- Stylish and Robust - Single piece end caps, corners and couplers for improved aesthetics and solid construction. Screw fix option for security of corner fittings
- Pre-drilled Trunking Bases - Eliminates the need to measure and drill fixing holes on site thus reducing installation time
- All Extrusions manufactured from 100% recycled material
- 10 year guarantee
- BSEN50085-2-1:2006
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric