/content/hbtbt/au/en/search-results.html

    Lampholders & Pendants

    1146WHI Pendant Set

    Pendant Set by MK Electric offers a comprehensive range of white ceiling accessories for all requirements. It is manufactured from the highest quality materials to give a high gloss finish which is both scratch and colour fade resistant.

    Overview

    Pendant Set by MK Electric offers a comprehensive range of white ceiling accessories for all requirements. It is manufactured from the highest quality materials to give a high gloss finish, which is both scratch and colour fade resistant. The product is 100% tested before delivery for confidence so a fit and forget installation can be achieved.

    Features & Benefits:
    • 150mm Pendant set
    • Maximum current = 6 Amps
    • Terminal Capacity - 4 x 1mm², 3 x 1.5mm² or 1 x 2.5mm²
    • The ceiling rose has a clear base and pre-cut appertures for easy of installation
    • The pendant set incorporatea a SG lampholder (1150WHI), heat
    • resisting PVC insulated and sheathed flexible 0.75mm²
    • two core circular cable complying with BS EN 50525-2-11
    • The Shockguard SG lampholder automaticlly shields the contact, immedately the lamp is removed
    • While there is no lamp in place, there is no danger of electrocution
    • The ceiling rose fitted with line, neutral, loop-in and earth terminals This assembly will support a light fitting of up to 3kgs.
    Certifications:
    • Conforms to BSEN61184:1997 inc. Amd 1 + 2: Specification for bayonet lampholders and BS7895:1997 inc. Amd 1 + 2: Specification for bayonet lampholders with enhanced safety
    • Low Voltage Directive 2014/35/EU
    • RoHS Directive - 2011/65/EU
    • CE Marked
    • IP4X