Raised Floor Systems
Cablelink Plus Screed System Junction Box-CUJ265
CUJ265 is Junction box by Cablelink Plus Screed System with 3 compartment. It is tested to o EN50085-2-2 to and can withstand 5000N.
CUJ265 is Junction box by Cablelink Plus Screed System with 3 compartment. It is tested to o EN50085-2-2 to and can withstand 5000N. Supplied complete with a plain flat lid, disposable steel screed lid and cable flyover as standard. There are option for junction box without plain lids. It comes with 2x blank and 2xmetal ducting plates or 4 x PVC ducting plates according to the user requirement.
Features & Benefits:- 3 - Compartment Junction Box 265 x 265mm
- Screeded Floor - Base, Plain Flat Lid and Cable Flyover
- Disposable Screen lid provided to assist installation
- Tested to EN50085-2-2 to accept 5000N load
- Supplied with 4 PVC Ducting side plates
- 265UK Version = Screed depth between 55 - 80mm
- 265XUK Version = Screed depth between 80 - 110mm
- Conforms to BS EN 50085-2‐2:2008 (Clauses 10.3 and 10.5), BS EN 60670-1:2005, IEC 60670-23:2006
- Low Voltage Directive 2014/35/EU
- RoHS Directive 2011/65/EU
- CE Marked
- IP Rating = IP2X
Others
- Installation Location
- Indoor
- Brand
- MK Electric
Others
- Installation Location
- Indoor
- Brand
- MK Electric
- Installation Location : Indoor
- Brand : MK Electric