/content/hbtbt/au/en/search-results.html

Raised Floor Systems

Grommets, 5" Power Grommet Boxes

Grommets, 5" Power Grommet Boxes are a range of products manufactured from that provide access to power and data in underfloor applications.

Overview

Grommets, 5" Power Grommet Boxes are a range of products manufactured from that provide access to power and data in underfloor applications. Available with a selection of socket variants to meet different installation requirements

Features & Benefits:
  • Rotary or Split Lid Variations
  • One Touch Self-Adjusting Mechanism - For fast, simple and secure installation
  • Spring Loaded Blades - For fast and simple installation
  • Lid Tether - For added security
  • Wide Range - Available in 5” and 8”
  • 5 Year Guarantee
Certifications:
  • BSEN60670-1:2005
Others
Name
Description
File Size
Date
Size
MK Electric - PDS Grommets Datasheet
application/pdf 177.47 KB
9/18/2023
177.47 KB
MK Electric - Complete Catalog
application/pdf 34.02 MB
10/3/2023
34.02 MB
Name
Description
File Size
Date
Size
MK Electric - PDS Grommets Datasheet
application/pdf 177.47 KB
9/18/2023
177.47 KB
MK Electric - Complete Catalog
application/pdf 34.02 MB
10/3/2023
34.02 MB
Name
Description
File Size
Date
Size
MK Electric - PDS Grommets Datasheet
177.47 KB
9/18/2023
MK Electric - Complete Catalog
34.02 MB
10/3/2023