Connection Units
13A DP Switch With Flex Outlet
13A DP Switch With Flex Outlets are designed for the connection of refrigerators, water heaters, central heating boilers and other fixed appliances.
13A DP Switch With Flex Outlets are designed for the connection of refrigerators, water heaters, central heating boilers and other fixed appliances. The ranges are designed for ease of installation and have the advantageous design features. Bottom outlet types are supplied with blanking plug allowing use where the bottom outlet is not required. The products are equipped with very strong, push-fit nylon cord grips making installation safe, quick and easy. Products must be installed in accordance with current IET Regulations.
Features & Benefits:- 13A Fused Connection Unit
- Double Pole
- Terminal Capacity = 2 x 2.5mm², 2 x 4mm² or 2 x 6mm² stranded
- 13A, BS1362 Fuse fitted as standard
- For additional safety the neutral pole contact "makes first" & "breaks last" after the live contact
- Printed terminal markings on grey rear moulding for clearer identification
- Only one size screwdriver required for installation
- C/w Flex outlet
- Finishes available :-
- BSS- Brushed Stainless Steel
- LBS - Laquered Brushed Steel
- BRC - Brushed Chrome
- POC - Polished Chrome
- SAG - Satin Gold
- WHIW - Porcelain White
- LIVW - Lustrous Ivory
- LBKB - Lustrour Black
- PBR - Polished Brass
- All finishes come with an option of B - Black or W - White inserts
- Excluding Porcelain White and Lustrous Ivory, where only White inserts are available, and Lustrous Black, where only Black inserts are available
- Flush mounting box = 866ZIC
- Flush mounting box = 877ZIC, for extra wiring space
- Conforms to BS1363 - :Pt4:2016 + A1:2018
- Low Voltage Directive 2014/35/EU
- RoHS Directive 2011/65/EU
- CE Marked
- IP Rating = IP2X
Others
- Fixing Centers
- 60.3 millimetre
- Switched
- Yes
- Fused
- Yes
- Poles
- 2
- Flex Outlet
- Yes
- Brand
- MK Electric
Others
- Fixing Centers
- 60.3 millimetre
- Switched
- Yes
- Fused
- Yes
- Poles
- 2
- Flex Outlet
- Yes
- Brand
- MK Electric
- Fixing Centers : 60.3 millimetre
- Switched : Yes
- Fused : Yes
- Poles : 2
- Flex Outlet : Yes
- Brand : MK Electric