Dimmers
60 Hz Single Dimmer
The 60 Hz Single Dimmer by MK Dimension is 1 gang 2-way dimmer having 100W-1000W power rating. It is available with black and white functional module in a stylish screw less design.
The 60 Hz Single Dimmer by MK Dimension is 1 gang 2-way dimmer having 100W-1000W power rating. It is available with black and white functional module in a stylish screw less design. It is available with mounting box of 35mm and has 86 x 86mm dimension with fixing centres of 60.3 mm.
Features & Benefits:- Stylish Screw less Design
- Flexible range of eight Morden finishes
- Easy to install and easy to use
- Robust and recyclable
- 3mm switch contact gap
- BSEN 60669-2-1:2004
Others
- Maximum Operating Voltage
- 230 voltage alternating current
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- Maximum Operating Ambient Temperature
- 40 degree Celsius
- Maximum Power Consumption
- 1000 watt
- Operating Frequency
- 60 hertz
- Minimum Power Consumption
- 100 watt
- Power Consumption
- 100 - 1000 watt
- Control Type
- Dimmer Switch
- Dimming
- Number of Gangs
- 1
- Brand
- MK Electric
Others
- Maximum Operating Voltage
- 230 voltage alternating current
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- Maximum Operating Ambient Temperature
- 40 degree Celsius
- Maximum Power Consumption
- 1000 watt
- Operating Frequency
- 60 hertz
- Minimum Power Consumption
- 100 watt
- Power Consumption
- 100 - 1000 watt
- Control Type
- Dimmer Switch
- Dimming
- Number of Gangs
- 1
- Brand
- MK Electric
- Maximum Operating Voltage : 230 voltage alternating current
- Minimum Operating Ambient Temperature : 0 degree Celsius
- Maximum Operating Ambient Temperature : 40 degree Celsius
- Maximum Power Consumption : 1000 watt
- Operating Frequency : 60 hertz
- Minimum Power Consumption : 100 watt
- Power Consumption : 100 - 1000 watt
- Control Type : Dimmer Switch|Dimming
- Number of Gangs : 1
- Brand : MK Electric