Dimmers
STE1210 Trailing Edge Dimmer Controller
Trailing Edge Dimmer Controller is a part of the Wired Lighting Control Systems by Ex-Or.
Trailing Edge Dimmer Controller is a part of the Wired Lighting Control Systems by Ex-Or.
Certifications:- CE
- C-Tick
Others
- Switching Capacity/Channel
- 10 ampere
- Maximum Operating Voltage
- 230 voltage alternating current
- 400 voltage alternating current
- Mounting Type
- Surface inch
- Dimming Type
- Trailing Edge
- Control Type
- Dimming
- Trailing Edge Dimmer
- Brand
- Ex-Or
Others
- Switching Capacity/Channel
- 10 ampere
- Maximum Operating Voltage
- 230 voltage alternating current
- 400 voltage alternating current
- Mounting Type
- Surface inch
- Dimming Type
- Trailing Edge
- Control Type
- Dimming
- Trailing Edge Dimmer
- Brand
- Ex-Or
- Switching Capacity/Channel : 10 ampere
- Maximum Operating Voltage : 230 voltage alternating current|400 voltage alternating current
- Mounting Type : Surface inch
- Dimming Type : Trailing Edge
- Control Type : Dimming|Trailing Edge Dimmer
- Brand : Ex-Or