/content/hbtbt/au/en/search-results.html

Switch & Socket Enclosures

28mm Angle Box

Angle Box is part of rigid metal conduits fittings and accessories with a tapped hole in base for earthing screw.

Overview

The MK Electric Angle Boxes is part of rigid metal conduits fittings and accessories with a tapped hole in base for earthing screw.

Features & Benefits:
  • Tapped M4 at 50.8mm centres
  • With a tapped hole in base for earthing screw
Specifications

Others

  • Fixing Centers
    • 50.8 millimetre
  • Brand
    • MK Electric
  • Finish
    • Galvanized
  • Installation Location
    • Indoor

Others

  • Fixing Centers
    • 50.8 millimetre
  • Brand
    • MK Electric
  • Finish
    • Galvanized
  • Installation Location
    • Indoor
  • Fixing Centers : 50.8 millimetre
  • Brand : MK Electric
  • Finish : Galvanized
  • Installation Location : Indoor