Wall Plates
Data & Voice Module 2-module Frontplate
Data & Voice Module Frontplate range is recommended to be installed where users required a clear visual indication that switches are ‘ON’ without opening the cover lid, such as in the garden to support lawn mowers and hedge trimmers.
Data & Voice Module Frontplate range is recommended to be installed where users required a clear visual indication that switches are ‘ON’ without opening the cover lid, such as in the garden to support lawn mowers and hedge trimmers.
Features & Benefits:- Offers protection from strong jets of water from any direction, and protection from dust, sawdust and small particles
- Reliable in operation during extremes of heat or cold
- The use of high quality plastic prevents discoloration, cracking or fading in UV light
- A robust range of products made with polycarbonate, one of the toughest thermoplastics available in the world
Others
- Gangs
- 1
- Installation Location
- Wall
- Brand
- MK Electric
Others
- Gangs
- 1
- Installation Location
- Wall
- Brand
- MK Electric
- Gangs : 1
- Installation Location : Wall
- Brand : MK Electric