/content/hbtbt/au/en/search-results.html

    Multimedia Modules

    IQVIEW4 Adaptor Plate

    An adaptor plate is required for replacing an FPK (2 line display, front panel kit) with an IQView4

    Overview

    An adaptor plate is required for replacing an FPK (2 line display, front panel kit) with an IQView4

    Specifications

    Others

    • Overall Height
      • 280 millimetre
    • Overall Depth
      • 15 millimetre
    • Overall Width
      • 240 millimetre
    • Regulatory Approvals
      • IP50 byte
    • For Use With
      • IQView4 touch screen display millimetre

    Others

    • Overall Height
      • 280 millimetre
    • Overall Depth
      • 15 millimetre
    • Overall Width
      • 240 millimetre
    • Regulatory Approvals
      • IP50 byte
    • For Use With
      • IQView4 touch screen display millimetre
    • Overall Height : 280 millimetre
    • Overall Depth : 15 millimetre
    • Overall Width : 240 millimetre
    • Regulatory Approvals : IP50 byte
    • For Use With : IQView4 touch screen display millimetre
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    ITEM -912200000
    IQVIEW4 ADAPTOR PLATE-Adaptor plate to facilitate mounting an IQView4 in place of FPK (2 line display panel, front panel kit).
    ITEM -912200000
    IQVIEW4 ADAPTOR PLATE-Adaptor plate to facilitate mounting an IQView4 in place of FPK (2 line display panel, front panel kit).