Power Modules
10AX DP Switch
The Blenze DP Switch are completely flush with the front plate, when it is in OFF condition making it flat on the Wall. It has shroud less designed rocker with positive action. The range is future proofed 10AX and is IP 20 rated.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The Blenze DP Switch are completely flush with the front plate, when it is in OFF condition making it flat on the Wall. It has shroud less designed rocker with positive action. The range is future proofed 10AX and is IP 20 rated; making it truly a next generation switches range.
Others
- Current Rating
- 32 A
- Brand
- Blenze
- Product Type
- Switch Degrees Celsius
- Poles
- 2
- Finish
- Black
Others
- Current Rating
- 32 A
- Brand
- Blenze
- Product Type
- Switch Degrees Celsius
- Poles
- 2
- Finish
- Black
- Current Rating : 32 A
- Brand : Blenze
- Product Type : Switch Degrees Celsius
- Poles : 2
- Finish : Black