Power Modules
2 Gang Wide Rocker Switch
Wide rockers Switch is available in 1, 2, 3 and 4 gang.
Wide rockers Switches are available in 1, 2, 3 and 4 gang. Offering quality, reliability and style, these switches now comes with newer additions to its ‘White’ portfolio – the popular and much sought-after Matte Black, Titanium, Charcoal, Champagne and Pearl. A smooth transition between device and surround prevents dust collection, whilst offering a slim understated appearance. Ideal when redecorating, the clip-on surround can be removed and clipped back on again for a neat finish.
Features & Benefits:- High Gloss Finish
- Moulded in polycarbonate, delivering a tough robust product
- Quick and secure, conceal any paint splatter or abrasions, resulting in a clean and simple design
- Quality comes as standard, with the reliability and performance
- Clearly moulded terminal markings on rear of modules
- Dual Earth Terminal offering total user safety for high integrity earthing applications
- BS EN 60669-1:2018
Others
- Minimum Mounting Box Depth
- 35 millimetre
- Current Rating
- 10 ampere
- Fixing Centers
- 60.3 millimetre
- Brand
- MK Electric
- Gangs
- 2
- High Current
- No ampere
- Poles
- 1
Others
- Minimum Mounting Box Depth
- 35 millimetre
- Current Rating
- 10 ampere
- Fixing Centers
- 60.3 millimetre
- Brand
- MK Electric
- Gangs
- 2
- High Current
- No ampere
- Poles
- 1
- Minimum Mounting Box Depth : 35 millimetre
- Current Rating : 10 ampere
- Fixing Centers : 60.3 millimetre
- Brand : MK Electric
- Gangs : 2
- High Current : No ampere
- Poles : 1