/content/hbtbt/au/en/search-results.html

    Round Pin Sockets

    6A Universal Socket

    The Universal Sockets from Citric range are designed to ensure easy and perfect engagement to plug tops. They are designed for rigid engagement for both 4mm and 5mm plug tops ensured thru orbital spun designed terminals enabling perfect contact.

    Overview

    The Universal Sockets from Citric range are designed to ensure easy and perfect engagement to plug tops. They are designed for rigid engagement for both 4mm and 5mm plug tops ensured thru orbital spun designed terminals enabling perfect contact. Shuttered socket is ¬fitted with two shutters to ensure extra safety to the user. This prevents accidental contact of ¬finger with the live parts and also dust deposition on contacts. This also allows smooth 2 - pin plug entry and anti-single pin entry. Sockets terminals are made of ph. bronze material for elasticity and better continuity.

    Features & Benefits:
    • Rigid engagement for 5mm dia round pin and flat pin sockets
    • Chemically cleaned brass contacts
    • Terminals are made of solid brass terminals
    • High reliability and trouble-free performance
    • Contacts are made of corrosion resistant material
    • Quick & trouble-free wiring
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list