Round Pin Sockets
K843 Series Socket Outlet
K843 Series Socket Outlet by METALCLAD PLUS™ have a 3 pin operated shutter safety mechanism and double pole switching with the contacts designed such that the neutral makes before and breaks after the live pole for improved safety.
Metalclad Plus™ Socket Outlet is ideal for factories, workshops, garages and sheds. The products are made from heavy gauge steel they’re tough and impact resistant and they look good too. Cable connections must be upward facing with easy to identify white markings on a dark background, grouped in a straight line with captive terminal screws for ease of installation. Sockets have a 3 pin operated shutter safety mechanism and double pole switching, with the contacts designed such that the neutral makes before and breaks after the live pole for improved safety.
Features & Benefits:- 15A single shutter socket
- Round pins
- Non switched
- Dual earth terminals
- Terminal Capacity - 3 x 2.5mm², 3 x 4mm² or 2 x 6mm² (stranded) 3 Pin "child resistant" safety shutter stystem
- Printed terminal markings on grey rear moulding for clearer identification
- Only one size screwdriver required for installation
- Surface box knockouts = 6 x 20mm - two on one side, one in each of the other 3 sides, plus one in the base
- Conforms to BS546:1950 Amendment 8
- RoHS Directive 2011/65/EU
- IP Rating = IP2XD
Others
- Maximum Installation Altitude
- 2000 metre
- Brand
- MK Electric
- Special Features
- Integral ON Indicator Millimeter-PRD
- Current Rating
- 15 ampere
- Gangs
- 1
- Terminal Capacity
- 2 x 6 mm² square millimetre
- 3 x 2.5 mm² square millimetre
- 3 x 4 mm² square millimetre
- Finish
- Aluminum
Others
- Maximum Installation Altitude
- 2000 metre
- Brand
- MK Electric
- Special Features
- Integral ON Indicator Millimeter-PRD
- Current Rating
- 15 ampere
- Gangs
- 1
- Terminal Capacity
- 2 x 6 mm² square millimetre
- 3 x 2.5 mm² square millimetre
- 3 x 4 mm² square millimetre
- Finish
- Aluminum
- Maximum Installation Altitude : 2000 metre
- Brand : MK Electric
- Special Features : Integral ON Indicator Millimeter-PRD
- Current Rating : 15 ampere
- Gangs : 1
- Terminal Capacity : 2 x 6 mm² square millimetre|3 x 2.5 mm² square millimetre|3 x 4 mm² square millimetre
- Finish : Aluminum