Round Pin Sockets
MK Electric Wiring Device Socket Outlet 2 AMP
Mk Electric Socket Outlet is Fitted with two earth terminals to provide a double earth facility for use when installations require a high integrity protective connection
Mk Electric Socket outlets are Fitted with two earth terminals to provide a double earth facility for use when installations require a high integrity protective connection
Features & Benefits:- 2A single non-switched socket
- Round Pin
- Double Pole Switching
- 4mm screwless front plate
- Terminal Capacity - 3 x 2.5mm², 3 x 4mm² or 2 x 6mm² (stranded)
- Printed terminal markings on grey rear moulding for clearer identification
- Only one size screwdriver required for installation
- Finishes available :-
- BSS- Brushed Stainless Steel
- LBS - Laquered BrushSsteel
- BRC - Brushed Chrome
- POC - Polished Chrome
- SAG - Satin Gold
- WHIW - Porcelain White
- LIVW - Lustrous Ivory
- LBKB - Lustrour Black
- PBR - Polished Brass
- All finishes come with an option of B - Black or W - White inserts
- Excluding Porcelain White and Lustrous Ivory where only White inserts are available, and Lustrous Black, where only Black inserts are available Flush mounting box = 866ZIC
- Flush mounting box = 877ZIC, for extra wiring space
- Conforms to BS546:1950
- IP Rating = IP2XD
Others
- Fixing Centers
- 60.3 millimetre
- Brand
- MK Electric
- Gangs
- 1
- Current Rating
- 2 ampere
Others
- Fixing Centers
- 60.3 millimetre
- Brand
- MK Electric
- Gangs
- 1
- Current Rating
- 2 ampere
- Fixing Centers : 60.3 millimetre
- Brand : MK Electric
- Gangs : 1
- Current Rating : 2 ampere