Switchsockets
Albany Plus 2 Gang DP with Neon Switchsocket Outlet
Albany Plus 2 Gang DP with Neon Switchsocket Outlets designed for ease of installation and having all the advantageous design features of wiring devices.
Albany Plus™ 2 Gang DP with Neon Switchsocket Outlets designed for ease of installation and having all the advantageous design features of wiring devices. The products can be quickly installed as replacement for existing 13A sockets or in a new installation.
Features & Benefits:- Double Pole Switching
- 3mm switch contact gap
- Dual earth terminals
- Terminal Capacity - 3 x 2.5mm², 3 x 4mm² or 2 x 6mm² (stranded)
- For additional safety the Neutral pole contact "makes first" & "breaks last" after the Live contact
- 3 Pin "child resistant" safety shutter stystem
- Printed terminal markings on grey rear moulding for clearer identification
- Only one size screwdriver required for installation
- BLU version - MEIGaN approved socket outlet
- Finishes available :-
- BSS- Brushed Stainless Steel
- BRC - Brushed Chrome
- SAG - Satin Gold
- POC - Polished Chrome
- All finishes are only available with White inserts
- Flush mounting box = 861ZIC
- Flush mounting box = 866ZIC, for extra wiring space
- Conforms to BS1363-2:2016 + A1:2018
- RoHS Directive - 2011/65/EU
- CE Marked
- IP Rating = IP2XD
Others
- Fixing Centers
- 60.3 millimetre
- Current Rating
- 13 ampere
- Gangs
- 1 volt
- Brand
- MK Electric
- Terminal Capacity
- 2 x 6 mm² millimetre
- 3 x 2.5 mm² millimetre
- 3 x 4 mm² millimetre
- Poles
- 2
Others
- Fixing Centers
- 60.3 millimetre
- Current Rating
- 13 ampere
- Gangs
- 1 volt
- Brand
- MK Electric
- Terminal Capacity
- 2 x 6 mm² millimetre
- 3 x 2.5 mm² millimetre
- 3 x 4 mm² millimetre
- Poles
- 2
- Fixing Centers : 60.3 millimetre
- Current Rating : 13 ampere
- Gangs : 1 volt
- Brand : MK Electric
- Terminal Capacity : 2 x 6 mm² millimetre|3 x 2.5 mm² millimetre|3 x 4 mm² millimetre
- Poles : 2