Switchsockets
K2746 Switchsocket Outlet
K2746 Series Switch socket Outlet by Logic Plus has a 3 pin operated shutter safety mechanism and double pole switching, with the contacts arranged such that the neutral pole makes before and breaks after the live pole to improve safety.
K2746 Series Switchsocket Outlet by Logic Plus from MK Electric have been designed to perfectly complement modern interiors, offering an unobtrusive and sophisticated look totally in keeping with today’s design. All sockets have a 3 pin operated shutter safety mechanism and double pole switching, with the contacts arranged such that the neutral pole makes before and breaks after the live pole to improve safety.
Features & Benefits:- Double Pole Switching, plus for additional electrical safety the DP Switch has a neutral ‘make first’, ‘break last’ feature.
- Outboard rockers
- Terminal Capacity - 3 x 2.5mm², 3 x 4mm² or 2 x 6mm² (stranded)
- For additional safety the Neutral pole contact "makes first" & "breaks last" after the Live contact
- 3 Pin "child resistant" safety shutter stystem
- Printed terminal markings on grey rear moulding for clearer identification
- Only one size screwdriver required for installation
- D1 version comes complete with a red rockers
- D1RED version comes complete with both a red frontplate and red rockers
- Flush mounting box = 862ZIC
- Flush mounting box = 886ZIC, for extra wiring space
- Surface mounting box = K2142WHI
- Conforms to BS1363-2:2016 + A1:2018
- RoHS Directive - 2011/65/EU
- Amendment RoH Directive (EU) 2015/863
- CE Marked
- IP Rating = IP2XD
Others
- Fixing Centers
- 120.6 millimetre
- Gangs
- 2 volt
- Poles
- 2
- Brand
- MK Electric
- Current Rating
- 13 ampere
- Terminal Capacity
- 2 x 6 mm² millimetre
- 3 x 2.5 mm² millimetre
- 3 x 4 mm² millimetre
Others
- Fixing Centers
- 120.6 millimetre
- Gangs
- 2 volt
- Poles
- 2
- Brand
- MK Electric
- Current Rating
- 13 ampere
- Terminal Capacity
- 2 x 6 mm² millimetre
- 3 x 2.5 mm² millimetre
- 3 x 4 mm² millimetre
- Fixing Centers : 120.6 millimetre
- Gangs : 2 volt
- Poles : 2
- Brand : MK Electric
- Current Rating : 13 ampere
- Terminal Capacity : 2 x 6 mm² millimetre|3 x 2.5 mm² millimetre|3 x 4 mm² millimetre