/content/hbtbt/au/en/search-results.html

    Switchsockets

    Logic Plus™ 13A 2G and 3G Switchsockets

    Logic Plus™ 2 Gang and 3 Gang 13A switchsockets are a extensive range of double and triple sockets outlets manufactured from urea formaldehyde, with inherent antibacterial and antiviral properties. All sockets have double pole switching as standard.

    Overview

    Logic Plus 2 Gang and 3 Gang 13A switchsockets are a extensive range of sockets manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties. All sockets have double pole switching as standard.

    Products are suitable for a wide array of applications, as they offer options for clean and dual earth capability as well options for neon indicators within the switch.

    Designed for total quality, safety and reliability, the sockets boast a wealth of features that make them one of the safest and most advanced sockets available

    Features & Benefits:
    • 3 Pin "child resistant" safety shutter stystem - inhibits access to power unless all 3 pins of a BS plug are inserted. Made from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral. properties. Independently tested to the latest standard ISO 22196:2011, results show kill rates of over 99.99%. MK offers the most widely tested wiring devices available.
    • Backed out, in line terminals for easier installation.
    • 30 year guarantee.
    • Double pole switching with additional electrical safety from the neutral pole contact "makes first" & "breaks last" after the live contact.
    • Printed terminal markings on grey rear moulding for clearer identification.
    • 3mm switch contact gap.
    • Graphite frontplates available for Part M compliance.
    • Optional neon indicators in the switch rockers with 175° visibility in the horizontal and vertical planes.
    • Terminal Capacity - 3 x 2.5mm², 3 x 4mm² or 2 x 6mm² (stranded).
    Others
    Name
    Description
    File Size
    Date
    Size
    MK Electric - Logic Plus Rapidfix Datasheet
    application/pdf 197.58 KB
    9/18/2023
    197.58 KB
    MK Electric - Complete Catalog
    application/pdf 34.02 MB
    10/3/2023
    34.02 MB
    Logic Plus Brochure
    application/pdf 9.08 MB
    9/28/2023
    9.08 MB
    Name
    Description
    File Size
    Date
    Size
    MK Electric - Logic Plus Rapidfix Datasheet
    application/pdf 197.58 KB
    9/18/2023
    197.58 KB
    MK Electric - Complete Catalog
    application/pdf 34.02 MB
    10/3/2023
    34.02 MB
    Logic Plus Brochure
    application/pdf 9.08 MB
    9/28/2023
    9.08 MB
    Name
    Description
    File Size
    Date
    Size
    MK Electric - Logic Plus Rapidfix Datasheet
    197.58 KB
    9/18/2023
    MK Electric - Complete Catalog
    34.02 MB
    10/3/2023
    Logic Plus Brochure
    9.08 MB
    9/28/2023
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list