/content/hbtbt/au/en/search-results.html

    Switchsockets

    MK Essential 1 Gang Switchsocket Outlet

    MK Essentials offers a range of wiring devices including Switchsocket Outlets.

    Overview

    MK Essentials offers a range of wiring devices including Switchsocket Outlets. MK Essential Switchsocket Outlets series provides customer expectations, with a screw less design and a high-gloss finishes for a contemporary look and feel.

    Offering quality, reliability and style, MK Essentials now comes with newer additions to its ‘White’ portfolio. The popular and much sought-after Matte Black, Titanium, Charcoal, Champagne and Pearl. The Switchsocket Outlets are available in 13A, 1 gang DP or SP range with dual earth terminals.

    Features & Benefits:
    • It is provided with mounting box of 35mm
    • 60.3mm Fixing Centre
    • Dual Earth Terminal
    • Choice of various finishes
    Certifications:
    • BS 1363-2:2016
    Specifications

    Others

    • Fixing Centers
      • 60.3 millimetre
    • Gangs
      • 1 volt
    • Current Rating
      • 13 ampere
    • Brand
      • MK Electric
    • Material
      • Polycarbonate

    Others

    • Fixing Centers
      • 60.3 millimetre
    • Gangs
      • 1 volt
    • Current Rating
      • 13 ampere
    • Brand
      • MK Electric
    • Material
      • Polycarbonate
    • Fixing Centers : 60.3 millimetre
    • Gangs : 1 volt
    • Current Rating : 13 ampere
    • Brand : MK Electric
    • Material : Polycarbonate
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list