/content/hbtbt/au/en/search-results.html

    Unswitched Sockets

    Socket Outlet Flush 13 AMP

    Socket Outlet Flush 13 AMP is fitted with two earth terminals to provide a double earth facility for use when installations require a high integrity protective connections.

    Overview

    Socket Outlet Flush 13 AMP is fitted with two earth terminals to provide a double earth facility for use when installations require a high integrity protective connections. Wiring devices from MK Electric have been designed to perfectly complement modern interiors, offering an unobtrusive and sophisticated look that matches current design. MK Electric manufactures high-quality, reliable products and provides a broad selection of wiring devices in each of its ranges

    Features & Benefits:
    • Non switched
    • Terminal Capacity - 3 x 2.5mm², 3 x 4mm² or 2 x 6mm² (stranded)
    • Dual earth terminals for high integrity earthing
    • 3 pin "child resistant" safety shutter system
    • Backed out and captive terminal screws
    • Printed terminal markings on grey rear moulding for clearer identification
    • Only one size screwdriver required for installation
    • Flush mounting box = 862ZIC
    • Flush mounting box = 886ZIC, for extra wiring space
    • Surface mounting box = K2142WHI
    Certifications:
    • Conforms to BS1363-2:2016 + A1:2018
    • RoHS Directive - 2011/65/EU
    • Amendment RoH Directive (EU) 2015/863
    • CE Marked
    • IP Rating = IP2XD
    Specifications

    Others

    • Gangs
      • 2
    • Brand
      • MK Electric

    Others

    • Gangs
      • 2
    • Brand
      • MK Electric
    • Gangs : 2
    • Brand : MK Electric
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list