USB Charging Sockets
Dual USB Charging 13A Socket Outlet
Dual USB Charging Outlets offer end users easy access to power for charging a variety of devices such as smart phones, tablets and cameras whilst offering ease of installation.
A range of socket outlets designed to provide optimal and efficient USB charging via two 5V outlets with a combined total of 2A charging. Dual USB Charging Outlets offer end users easy access to power for charging a variety of devices such as smart phones, tablets and cameras whilst offering ease of installation and having all the advantageous design features of the Logic Plus™ range. Dynamic Device Recognition ensures that USB outlets provide optimum charging compatibility across a wide range of devices can charge a device at up to a full 2A. If only one device is connected to a USB Outlet the total output current of 2A is available from either outlet, if two devices are connected the total rated current of 2A is divided between the two outlets.
Features & Benefits:- Double Pole Switching,
- 2 Gang
- Dual earth terminals
- Two USB ports, total 2A
- If two devices are connected to the USB outlets, the total rated current of 2A is divided between the two outlets
- Terminal Capacity - 3 x 2.5mm², 3 x 4mm² or 2 x 6mm² (stranded)
- For additional electrical safety, the Neutral pole contact ‘make first" & ‘break last’ after the live contact.
- Flush mounting box = 862ZIC
- Flush mounting box = 886ZIC, for extra wiring space
- Surface mounting box = K2142WHI
- Conforms to BS1363-2:2016 + A1:2018
- Low Voltage Directive 2014/35/EU
- EMC Directive 2014/35/EU
- RoHS Directive - 2011/65/EU
- CE Marked
- IP Rating = IP2XD
Others
- Minimum Mounting Box Depth
- 25 millimetre
- Gangs
- 2 volt
- Brand
- MK Electric
- USB Outlets
- 2
- USB Current
- 2 ampere
Others
- Minimum Mounting Box Depth
- 25 millimetre
- Gangs
- 2 volt
- Brand
- MK Electric
- USB Outlets
- 2
- USB Current
- 2 ampere
- Minimum Mounting Box Depth : 25 millimetre
- Gangs : 2 volt
- Brand : MK Electric
- USB Outlets : 2
- USB Current : 2 ampere