/content/hbtbt/au/en/search-results.html

    USB Charging Sockets

    Switchsocket 1 Gang USB Outlet

    K2754 Switchsocket Dual USB Charging Outlets are 13A 1 Gang outlets offering end users easy access to power for charging a variety of devices. 2A current can be drawn fully from one port when one device is charging or split between ports.

    Overview

    K2754 Switchsocket Dual USB Charging Outlets by Logic Plus™ are 13A 1 Gang outlets offering end users easy access to power for charging a variety of devices. 2A current can be drawn fully from one port when one device is charging or split between ports ports when devices are charging simultaneously. They are designed to inhibit access to the electricity supply, unless all 3 pins of a standard British 13A plug are in position.

    Features & Benefits:
    • 3 pin operated safety shutter on 13A socket outlets
    • Dual earthed
    • Double pole switching
    • USB 2.0 and 3.0 compatible
    • Can charge a device at up to a full 2A
    • If only one device is connected to a USB outlet the total output current of 2A is available from either outlet
    • If two devices are connected to USB outlets the total rated current of 2A is divided between the two outlets
    • USB outlets are designed to provide optimum charging compatibility across a wide range of devices
    Certifications:
    • BS 5733
    • IEC 61558-2-16
    Specifications

    Others

    • Brand
      • MK Electric

    Others

    • Brand
      • MK Electric
    • Brand : MK Electric
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list